JAJSOU1B june 2022 – august 2023 ADC32RF54 , ADC32RF55
PRODUCTION DATA
One of the GPIO1/2 pins can be configured via SPI to become the SYNC input pin (address 0x234 in the digital page)
The synchronization command can be issued via SPI register write (address 0x21 in the JESD page)
When using the GPIO1/2 pins for the SYNC signal input, the device also supports the option to invert the signal polarity (address 0x236 in the digital page).