JAJSOU1B june 2022 – august 2023 ADC32RF54 , ADC32RF55
PRODUCTION DATA
The following registers start the power up foreground calibration. The register write order is all writes in first 2 columns before moving to the next set of address and/or data in middle columns, and so on.
ADDRESS | DATA | ADDRESS | DATA | ADDRESS | DATA | ||
---|---|---|---|---|---|---|---|
0x05 | 0x20 | 0x05 | 0x00 | 0x95 | 0x00 | ||
0xE7 | 0x01 | 0x04 | 0x01 | 0x96 | 0x00 | ||
0x174 | 0x02 | 0x20 | 0x1F | 0x97 | 0x10 | ||
0x178 | 0x00 | 0x93 | 0x20 | 0x9C | 0x00 | ||
0x17C | 0x22 | 0x04 | 0x01 | 0x57 | 0x1E | ||
0x3C | 0x00 | 0x20 | 0x00 | 0xFE | 0x10 | ||
0xFC | 0x03 | 0x04 | 0x00 | 0xFF | 0x19 | ||
0xFD | 0x00 | 0x05 | 0x20 | 0x46 | 0x02 | ||
0x154 | 0x1C | 0xC0 | 0x7C | 0x45 | 0x8A | ||
0x155 | 0x03 | 0xBC | 0x3C | 0x45 | 0x0A | ||
0xFC | 0x03 | 0xC9 | 0x01 | Delay 1.3 x 3 GSPS/ FS seconds | |||
0xEE | 0x26 | 0xC9 | 0x00 | 0xFE | 0x00 | ||
0xEF | 0x02 | 0xC9 | 0x06 | 0xFF | 0x00 | ||
0x18C | 0x88 | 0x38 | 0x01 | 0x89 | 0x00 | ||
0xAE | 0xC8 | 0x110 | 0x10 | 0x95 | 0x00 | ||
0xAF | 0x00 | 0x111 | 0x42 | 0x96 | 0x00 | ||
0xB0 | 0x4C | 0x112 | 0xA6 | 0x97 | 0x00 | ||
0xB1 | 0x3F | 0x112 | 0xD6 | 0x9C | 0x00 | ||
0x4F | 0x46 | 0x113 | 0xBB | 0x57 | 0x1A | ||
0x50 | 0x2C | 0x113 | 0xDB | 0x57 | 0x3A | ||
0x51 | 0x05 | 0x114 | 0xF4 | 0x57 | 0x7A | ||
0x154 | 0x7C | 0x114 | 0x64 | 0x57 | 0xFA | ||
0x158 | 0x7C | 0x115 | 0x0E | 0x58 | 0x01 | ||
0x159 | 0x6F | 0x115 | 0xFE | 0x58 | 0x03 | ||
0x15C | 0x7C | 0x116 | 0x0D | 0x58 | 0x07 | ||
0x15D | 0x3F | 0x116 | 0xDD | 0x58 | 0x0F | ||
0x160 | 0x7C | 0x117 | 0x0D | 0x58 | 0x1F | ||
0x161 | 0x3F | 0x117 | 0xDD | 0x58 | 0x3F | ||
0x164 | 0x7C | 0x46 | 0x03 | 0x45 | 0x8A | ||
0x165 | 0x4F | 0x3D | 0x00 | 0x45 | 0x0A | ||
0x16C | 0x7C | 0x45 | 0x0A | Delay 1.3 x 3 GSPS/ FS seconds | |||
0x1B0 | 0x1C | 0x46 | 0x02 | 0x47 | 0xC0 | ||
0x1B1 | 0x5F | 0x64 | 0x4A | 0x46 | 0x03 | ||
0x1D8 | 0x1C | 0x65 | 0x05 | 0x47 | 0xC0 | ||
0x1D9 | 0xAF | 0x68 | 0x28 | 0x05 | 0x80 | ||
0xB2 | 0x1F | 0x69 | 0x5E | 0x20 | 0x1F | ||
0xB5 | 0x7F | 0x6A | 03D | 0x9D | 0x05 | ||
0x165 | 0xFF | 0x6B | 0x8F | 0x9E | 0x08 | ||
0x38 | 0x01 | 0x6C | 0x44 | 0x8B | 0x40 | ||
0xA4 | 0x30 | 0x57 | 0xDA | 0x20 | 0x00 | ||
0xC5 | 0x7F | 0x57 | 0x9A | 0x05 | 0x00 | ||
0xA8 | 0x00 | 0x57 | 0x1A | 0x04 | 0x01 | ||
0xA2 | 0x63 | 0x58 | 0x3E | 0x20 | 0x1F | ||
0xA3 | 0x00 | 0x58 | 0x3C | 0x9D | 0x05 | ||
0xAD | 0x02 | 0x58 | 0x38 | 0x9E | 0x08 | ||
0x05 | 0x80 | 0x58 | 0x30 | 0x8B | 0x40 | ||
0x20 | 0x1F | 0x58 | 0x20 | 0x20 | 0x00 | ||
0x93 | 0x20 | 0x58 | 0x00 | 0x04 | 0x00 | ||
0x20 | 0x00 | 0x89 | 0x20 |