JAJSOU1B june 2022 – august 2023 ADC32RF54 , ADC32RF55
PRODUCTION DATA
The SERDES output block contains one digital mux per SERDES output lane with a 3-bit register. This allows routing any of the 8 digital streams to any output serdes transmitter as shown in the example in Figure 7-43. The MUX can be used to reorder lanes as well as duplicate lane outputs (for example in LMFS = 1-4-8-1 mode the same output stream could be duplicated on all 8 lanes).
By default after power, the active SERDES lanes start on lane DOUT0 as shown for the complex decimation dual band example in Table 7-45. After power up, the output is transmitted on lanes DOUT0..3. Using the digital output muxes, the output data for channel B is shifted from lanes DOUT2,3 to DOUT4,5. All SERDES transmitters are powered up and enabled by default. After configuring the output mux unused lanes can be powered down to save power consumption.
OUTPUT LANE | Default | Using MUX | ||||||
---|---|---|---|---|---|---|---|---|
DOUT0 | A1I0 [15:8] | A1I0 [7:0] | A1Q0 [15:8] | A1Q0 [7:0] | A1I0 [15:8] | A1I0 [7:0] | A1Q0 [15:8] | A1Q0 [7:0] |
DOUT1 | A2I0 [15:8] | A2I0 [7:0] | A2Q0 [15:8] | A2Q0 [7:0] | A2I0 [15:8] | A2I0 [7:0] | A2Q0 [15:8] | A2Q0 [7:0] |
DOUT2 | B1I0 [15:8] | B1I0 [7:0] | B1Q0 [15:8] | B1Q0 [7:0] | ||||
DOUT3 | B2I0 [15:8] | B2I0 [7:0] | B2Q0 [15:8] | B2Q0 [7:0] | ||||
DOUT4 | B1I0 [15:8] | B1I0 [7:0] | B1Q0 [15:8] | B1Q0 [7:0] | ||||
DOUT5 | B2I0 [15:8] | B2I0 [7:0] | B2Q0 [15:8] | B2Q0 [7:0] | ||||
DOUT6 | ||||||||
DOUT7 |
Table 7-46 shows the register writes to shift the output lanes from default as illustrated in Table 7-45.
ADDR | DATA | DESCRIPTION |
---|---|---|
0x05 | 0x04 | Select JESD page |
0x81 | 0x54 | Select internal JESD streams 4 and 5 to lanes DOUT2 and DOUT3 |
0x82 | 0x32 | Select internal JESD streams 2 and 3 to lanes DOUT4 and DOUT5 |