JAJSCV8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER CONSUMPTION(4) (Dual-Channel Operation, Both Channels A and B are Active; Divide-by-4, Complex Output Mode(3)) | ||||||
IAVDD19 | 1.9-V analog supply current | fS = 2949.12 MSPS | 1777 | 1989 | mA | |
IAVDD | 1.15-V analog supply current | fS = 2949.12 MSPS | 970 | 1103 | mA | |
IDVDD | 1.15-V digital supply current | fS = 2949.12 MSPS | 1785 | 1955 | mA | |
PD | Power dissipation | fS = 2949.12 MSPS | 6.54 | 7.07 | W | |
Global power-down power dissipation | 360 | mW | ||||
ANALOG INPUTS | ||||||
Resolution | 14 | Bits | ||||
Differential input full-scale | 1.35 | VPP | ||||
VIC | Input common-mode voltage | 1.2(5) | V | |||
RIN | Input resistance | Differential resistance at dc | 65 | Ω | ||
CIN | Input capacitance | Differential capacitance at dc | 2 | pF | ||
VCM common-mode voltage output | 1.2 | V | ||||
Analog input bandwidth (–3-dB point) | ADC driven with 50-Ω source | 3200 | MHz | |||
ISOLATION | ||||||
Crosstalk isolation between channel A and channel B(1) | fIN = 100 MHz | 100 | dBc | |||
fIN = 900 MHz | 99 | |||||
fIN = 1800 MHz | 95 | |||||
fIN = 2700 MHz | 86 | |||||
fIN = 3500 MHz | 85 | |||||
CLOCK INPUT(2) | ||||||
Input clock frequency | 1.5 | 3 | GSPS | |||
Differential (peak-to-peak) input clock amplitude | 0.5 | 1.5 | 2.5 | VPP | ||
Input clock duty cycle | 45% | 50% | 55% | |||
Internal clock biasing | 1.0 | V | ||||
Internal clock termination (differential) | 100 | Ω |