JAJSCV8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
Timing information for the hardware reset is shown in Figure 9-1 and Table 9-2.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
t1 | Power-on delay from power-up to active high RESET pulse | 1 | ms | ||
t2 | Reset pulse duration: active high RESET pulse duration | 1 | µs | ||
t3 | Register write delay from RESET disable to SEN active | 100 | ns |