JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supplies | ||||||
AVDD | Analog supply voltage range | 1.7 | 1.8 | 1.9 | V | |
DVDD | Digital supply voltage range | 1.7 | 1.8 | 1.9 | V | |
Analog Input | ||||||
VID | Differential input voltage | For input frequencies < 450 MHz | 2 | VPP | ||
For input frequencies < 600 MHz | 1 | |||||
VIC | Input common-mode voltage | VCM ± 0.025 | V | |||
Clock Input | ||||||
Input clock frequency | Sampling clock frequency | 15(1) | 25 | MSPS | ||
Input clock amplitude (differential) | Sine wave, ac-coupled | 0.2 | 1.5 | VPP | ||
LPECL, ac-coupled | 1.6 | |||||
LVDS, ac-coupled | 0.7 | |||||
Input clock duty cycle | 35% | 50% | 65% | |||
Input clock common-mode voltage | 0.95 | V | ||||
Digital Outputs | ||||||
CLOAD | Maximum external load capacitance from each output pin to GND | 3.3 | pF | |||
RLOAD | Single-ended load resistance | 100 | Ω | |||
Temperature | ||||||
TJ | Operating Junction Temperature | –40 | 125 | °C |