JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
In two-wire interface ,the output data rate is 6x sample frequency because six data bits are output every clock cycle on each differential pair. Each ADC sample is sent over the two wires with the six MSBs on Dx1P, Dx1M and the six LSBs on Dx0P, Dx0M, as shown in Figure 42.