JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
The power-down functions of the ADC3421-Q1 can be controlled either through the parallel control pin (PDN) or through an SPI register setting (see register 15h). The PDN pin can also be configured via SPI to a global power-down or standby functionality, as shown in Table 2.
FUNCTION | POWER CONSUMPTION (mW) | WAKE-UP TIME (µs) |
---|---|---|
Global power-down | 5 | 85 |
Standby | 34 | 35 |