JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIS DITH CHA | DIS DITH CHB | DIS DITH CHC | DIS DITH CHD | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | DIS DITH CHA | R/W | 0h | These bits enable or disable the on-chip dither. Control this bit along with bits 5 and 3 of register 134h.
00 = Default 11 = Dither is disabled for channel A. In this mode, SNR typically improves by 0.2 dB at 70 MHz. |
5-4 | DIS DITH CHB | R/W | 0h | These bits enable or disable the on-chip dither. Control this bit along with bits 5 and 3 of register 434h.
00 = Default 11 = Dither is disabled for channel B. In this mode, SNR typically improves by 0.2 dB at 70 MHz. |
3-2 | DIS DITH CHC | R/W | 0h | These bits enable or disable the on-chip dither. Control this bit along with bits 5 and 3 of register 534h.
00 = Default 11 = Dither is disabled for channel B. In this mode, SNR typically improves by 0.2 dB at 70 MHz. |
1-0 | DIS DITH CHD | R/W | 0h | These bits enable or disable the on-chip dither. Control this bit along with bits 5 and 3 of register 234h.
00 = Default 11 = Dither is disabled for channel B. In this mode, SNR typically improves by 0.2 dB at 70 MHz. |