JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | TEMPDATA [8:7] | 0 | 0 | 0 | 0 | |
W-0h | W-0h | Read Only | W-0h | W-0h | W-0h | W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | W | 0h | Must write 0. |
5-4 | TEMPDATA [8:7] | Read Only | 0h | These bits represent digital equivalent of temperature in 2s complement format. |
3-0 | 0 | W | 0h | Must write 0. |