SBAS673A July   2014  – October 2015 ADC3421 , ADC3422 , ADC3423 , ADC3424

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: General
    6. 7.6  Electrical Characteristics: ADC3421, ADC3422
    7. 7.7  Electrical Characteristics: ADC3423, ADC3424
    8. 7.8  AC Performance: ADC3421
    9. 7.9  AC Performance: ADC3422
    10. 7.10 AC Performance: ADC3423
    11. 7.11 AC Performance: ADC3424
    12. 7.12 Digital Characteristics
    13. 7.13 Timing Requirements: General
    14. 7.14 Timing Requirements: LVDS Output
    15. 7.15 Typical Characteristics: ADC3421
    16. 7.16 Typical Characteristics: ADC3422
    17. 7.17 Typical Characteristics: ADC3423
    18. 7.18 Typical Characteristics: ADC3424
    19. 7.19 Typical Characteristics: Common
    20. 7.20 Typical Characteristics: Contour
  8. Parameter Measurement Information
    1. 8.1 Timing Diagrams
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Analog Inputs
      2. 9.3.2 Clock Input
        1. 9.3.2.1 SNR and Clock Jitter
      3. 9.3.3 Digital Output Interface
        1. 9.3.3.1 One-Wire Interface: 12x Serialization
        2. 9.3.3.2 Two-Wire Interface: 6x Serialization
    4. 9.4 Device Functional Modes
      1. 9.4.1 Input Clock Divider
      2. 9.4.2 Chopper Functionality
      3. 9.4.3 Power-Down Control
      4. 9.4.4 Internal Dither Algorithm
      5. 9.4.5 Summary of Performance Mode Registers
    5. 9.5 Programming
      1. 9.5.1 Serial Interface
        1. 9.5.1.1 Register Initialization
          1. 9.5.1.1.1 Serial Register Write
          2. 9.5.1.1.2 Serial Register Readout
      2. 9.5.2 Register Initialization
    6. 9.6 Register Maps
      1. 9.6.1 Serial Register Description
        1. 9.6.1.1 Register 13h (address = 13h)
        2. 9.6.1.2 Register 11Dh (address = 11Dh)
        3. 9.6.1.3 Register 21Dh (address = 21Dh)
        4. 9.6.1.4 Register 308h (address = 308h)
        5. 9.6.1.5 Register 41Dh (address = 41Dh)
        6. 9.6.1.6 Register 51Dh (address = 51Dh)
        7. 9.6.1.7 Register 608h (address = 608h)
        8. 9.6.1.8 Register 70Ah (address = 70Ah)
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Driving Circuit Design: Low Input Frequencies
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curve
      2. 10.2.2 Driving Circuit Design: Input Frequencies Between 100 MHz to 230 MHz
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curve
      3. 10.2.3 Driving Circuit Design: Input Frequencies Greater than 230 MHz
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Community Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Quad Channel
  • 12-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 70.2 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)

2 Applications

  • Multi-Carrier, Multi-Mode Cellular Base Stations
  • Radar and Smart Antenna Arrays
  • Munitions Guidance
  • Motor Control Feedback
  • Network and Vector Analyzers
  • Communications Test Equipment
  • Nondestructive Testing
  • Microwave Receivers
  • Software-Defined Radios (SDRs)
  • Quadrature and Diversity Radio Receivers

3 Description

The ADC342x are a high-linearity, ultra-low power, quad-channel, 12-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC342x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADC342x VQFN (56) 8.00 mm × 8.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

space

space

space

space

space

space

Spectrum at 10-MHz IF
(SFDR = 97 dBc, SNR = 70.4 dBFS, SINAD = 70.4 dBFS,
THD = 98 dBc, HD2 = 95 dBc, HD3 = 97 dBc)

ADC3421 ADC3422 ADC3423 ADC3424 D201_SBAS673.gif