JAJSNQ4 March 2023 ADC34RF52
PRODUCTION DATA
The following registers configure the internal foreground calibration. The register write order is all writes in first 2 columns before moving to the next set of address/data in middle columns and so on.
ADDRESS | DATA | ADDRESS | DATA | ADDRESS | DATA | ||
---|---|---|---|---|---|---|---|
0x05 | 0x40 | 0xFC | 0x13 | 0x47 | 0xC7 | ||
0x68 | 0xC0 | 0xFD | 0x08 | 0x46 | 0x13 | ||
0x69 | 0xFF | 0x36 | 0x04 | 0xFC | 0x13 | ||
0x05 | 0x20 | 0x36 | 0x05 | 0xFD | 0x00 | ||
0x46 | 0x03 | 0x36 | 0x04 | 0x36 | 0x04 | ||
0x47 | 0xC2 | 0xFC | 0x13 | 0x36 | 0x05 | ||
0x46 | 0x13 | 0xFD | 0x0A | 0x36 | 0x04 | ||
0x1AE | 0x00 | 0x36 | 0x04 | 0xFC | 0x13 | ||
0x1E6 | 0x1C | 0x36 | 0x05 | 0xFD | 0x02 | ||
0x1AE | 0x00 | 0x36 | 0x04 | 0x36 | 0x04 | ||
0x1E6 | 0x1C | 0xFC | 0x13 | 0x36 | 0x05 | ||
0x1E9 | 0x08 | 0xFD | 0x0C | 0x36 | 0x04 | ||
0x1E9 | 0xA8 | 0x36 | 0x04 | 0xFC | 0x13 | ||
0x1E8 | 0x02 | 0x36 | 0x05 | 0xFD | 0x04 | ||
0x1E8 | 0x06 | 0x36 | 0x04 | 0x36 | 0x04 | ||
0x1E8 | 0x04 | 0xFC | 0x13 | 0x36 | 0x05 | ||
0x1E8 | 0x00 | 0xFD | 0x0E | 0x36 | 0x04 | ||
0x1E9 | 0xA0 | 0x36 | 0x04 | 0xFC | 0x13 | ||
0x1F0 | 0x28 | 0x36 | 0x05 | 0xFD | 0x06 | ||
0x1F1 | 0x0C | 0x36 | 0x04 | 0x36 | 0x04 | ||
0x1F0 | 0x2A | 0xFC | 0x03 | 0x36 | 0x05 | ||
0x1F0 | 0x2E | 0x36 | 0x04 | 0x36 | 0x04 | ||
0x1F0 | 0x2C | 0x46 | 0x03 | 0xFC | 0x13 | ||
0x1F0 | 0x28 | 0x47 | 0xC0 | 0xFD | 0x08 | ||
0x1F0 | 0x08 | 0x46 | 0x13 | 0x36 | 0x04 | ||
0x1F0 | 0x18 | 0x46 | 0x03 | 0x36 | 0x05 | ||
0x1F0 | 0x38 | 0x47 | 0xC7 | 0x36 | 0x04 | ||
0x1F1 | 0x0C | 0x46 | 0x13 | 0xFC | 0x13 | ||
0x1F0 | 0x3A | 0x1AE | 0x00 | 0xFD | 0x0A | ||
0x1F0 | 0x3E | 0x1E6 | 0x1C | 0x36 | 0x04 | ||
0x1F0 | 0x3C | 0x1AE | 0x00 | 0x36 | 0x05 | ||
0x1F0 | 0x38 | 0x1E6 | 0x1C | 0x36 | 0x04 | ||
0x1F0 | 0x18 | 0x1E9 | 0xA8 | 0xFC | 0x13 | ||
0x1F0 | 0x10 | 0x1E8 | 0x02 | 0xFD | 0x0C | ||
0x1AE | 0x00 | 0x1E8 | 0x06 | 0x36 | 0x04 | ||
0x1E6 | 0x1C | 0x1E8 | 0x04 | 0x36 | 0x05 | ||
0x1AE | 0x00 | 0x1E8 | 0x00 | 0x36 | 0x04 | ||
0x1E6 | 0x1C | 0x1E9 | 0xA0 | 0xFC | 0x13 | ||
0x47 | 0xC0 | 0x1F0 | 0x18 | 0xFD | 0x0E | ||
0x46 | 0x03 | 0x1F0 | 0x08 | 0x36 | 0x04 | ||
0x47 | 0xC2 | 0x1F0 | 0x28 | 0x36 | 0x05 | ||
0x46 | 0x13 | 0x1F1 | 0x0C | 0x36 | 0x04 | ||
0xFC | 0x13 | 0x1F0 | 0x2A | 0xFC | 0x03 | ||
0xFD | 0x00 | 0x1F0 | 0x2E | 0x36 | 0x04 | ||
0x36 | 0x04 | 0x1F0 | 0x2C | 0x46 | 0x03 | ||
0x36 | 0x05 | 0x1F0 | 0x28 | 0x47 | 0xC0 | ||
0x36 | 0x04 | 0x1F0 | 0x08 | 0x46 | 0x13 | ||
0xFC | 0x13 | 0x1F0 | 0x18 | 0x05 | 0x40 | ||
0xFD | 0x02 | 0x1F0 | 0x38 | 0x68 | 0x40 | ||
0x36 | 0x04 | 0x1F1 | 0x0C | 0x69 | 0xFD | ||
0x36 | 0x05 | 0x1F0 | 0x3A | 0x69 | 0xF5 | ||
0x36 | 0x04 | 0x1F0 | 0x3E | 0x69 | 0xD5 | ||
0xFC | 0x13 | 0x1F0 | 0x3C | 0x69 | 0x55 | ||
0xFD | 0x04 | 0x1F0 | 0x38 | 0x68 | 0x00 | ||
0x36 | 0x04 | 0x1F0 | 0x18 | 0x69 | 0x54 | ||
0x36 | 0x05 | 0x1F0 | 0x10 | 0x69 | 0x50 | ||
0x36 | 0x04 | 0x1AE | 0x00 | 0x69 | 0x40 | ||
0xFC | 0x13 | 0x1E6 | 0x1C | 0x69 | 0x00 | ||
0xFD | 0x06 | 0x1AE | 0x00 | 0x93 | 0x0E | ||
0x36 | 0x04 | 0x1E6 | 0x1C | 0x94 | 0x70 | ||
0x36 | 0x05 | 0x47 | 0xC0 | 0x94 | 0x77 | ||
0x36 | 0x04 | 0x46 | 0x03 |