JAJSNQ4 March 2023 ADC34RF52
PRODUCTION DATA
The following application curves demonstrate performance and results only of the ADC using a balun front end and configured to 2x internal averaging. The input frequency is 900 MHz (FS = 1.5 GSPS) and input amplitudes of -1/-4 and -20 dBFS are shown with dither enabled/disabled.
AIN = -1 dBFS, 2x AVG, Dither = DIS SNR = 66.8 dBFS, HD23 = 67 dBc, Non HD23 = 82 dBFS |
AIN = -20 dBFS, 1x AVG, Dither = DIS SNR = 65.2 dBFS, HD23 = 64 dBc, Non HD23 = 88 dBFS |
AIN = -4 dBFS, 2x AVG, Dither =
EN SNR = 67.0 dBFS(1), HD23 = 72 dBc, Non HD23 = 89 dBFS |
AIN = -20 dBFS, 1x AVG, Dither = EN SNR = 64.8 dBFS1, HD23 = 59 dBc, Non HD23 = 79 dBFS |