JAJSNQ4 March 2023 ADC34RF52
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FS = 1.5 GSPS | ||||||
IAVDD18 | Supply current, 1.8 V analog supply | Bypass mode, LMFS = 8-4-8-10 1x average |
330 | mA | ||
IAVDD12 | Supply current, 1.2 V analog supply | 740 | ||||
ICLKVDD | Supply current, 1.2 V clock supply | 80 | ||||
IDVDD | Supply current, 1.2 V digital supply | 1110 | ||||
PDIS | Power dissipation | 2.92 | W | |||
IAVDD18 | Supply current, 1.8 V analog supply | Bypass mode, LMFS = 8-4-8-10 2x average |
500 | mA | ||
IAVDD12 | Supply current, 1.2 V analog supply | 1110 | ||||
ICLKVDD | Supply current, 1.2 V clock supply | 86 | ||||
IDVDD | Supply current, 1.2 V digital supply | 1410 | ||||
PDIS | Power dissipation | 4.05 | W | |||
POWER DOWN MODES | ||||||
PDIS | Power down mode power consumption | Fast wake up time | 210 | mW |