JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
The NCO frequency is selected as shown in Table 6-25. This mode is enabled with the following register writes:
NO. OF BANDS | GPIO2 | GPIO1 | GPIO2 | GPIO1 | GPIO2 | GPIO1 | GPIO2 | GPIO1 |
---|---|---|---|---|---|---|---|---|
SINGLE | 0 | 0 | NCO1 CHB [1:0] | 0 | 0 | NCO1 CHA [1:0] | ||
0 | 0 | NCO1 CHD [1:0] | 0 | 0 | NCO1 CHC [1:0] | |||
DUAL | NCO2 CHB [1:0] | NCO1 CHB [1:0] | NCO2 CHA [1:0] | NCO1 CHA [1:0] | ||||
NCO2 CHD [1:0] | NCO1 CHD [1:0] | NCO2 CHC [1:0] | NCO1 CHC [1:0] |