JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
The input bandwidth (-3 dB) and input fullscale are dependent on what input termination and averaging mode are chosen as shown in the summary in Table 6-1. The bandwidth can be increased by changing the input termination to 50 Ω differential.
No. of ADCs averaged | ADC inputs used for averaging | Input Bandwidth (-3 dB) | Selected differential input termination | Input Full-scale |
---|---|---|---|---|
Default | INx1 | 2.75 GHz | 100 Ω | + 2 dBm |
2 | INx1 | 2.75 GHz | 100 Ω | + 3.5 dBm |
The full power input bandwidth plots with input RESET switch disabled (RSW0) and enabled (RSW1) are shown in Figure 6-2.
The RESET switch is enabled by default and can be disabled with the following register writes:
ADDR | DATA | DESCRIPTION |
---|---|---|
0x05 | 0x40 | Select ANALOG page |
0x6D | 0xC0 | Disable RESET Switch (to enable: 0x00) |
0x6E | 0x08 | Disable RESET Switch (to enable: 0x00) |