JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
There are several commands which can be executed using SPI programming or GPIO pins. Table 6-45 provides an overview of the commands available using GPIO pins.
FEATURE | DESCRIPTION |
---|---|
JESD SYNC | Support for single ended CMOS or differential LVDS |
NCO Control | Fast frequency hopping with 3 different control options |
Fast Over Range | GPIO1 indicates over range for channel A and B and GPIO2 for channel C and D. In this mode the over range indication can be made 'sticky' where flag needs to be cleared using SPI commands. |
Calibration Freeze | Freezes swapping of calibration ADC |