JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
The internal sampling clock path is designed for the lowest residual phase noise contribution. The sampling clock circuitry requires a dedicated low noise power supply for best performance. The internal residual clock phase noise is also sensitive to clock amplitude. For best performance, the clock amplitude must be larger than 1 VPP. The phase noise improves by 3 dB per 2x averaging; however, at higher input frequencies the clock path contribution reduces the improvement.
Frequency Offset (MHz) | Amplitude (dBc/Hz) |
---|---|
0.001 | -117 |
0.01 | -127 |
0.1 | -137 |
1 | -147 |
10 | -154 |
250 | -160 |
The clock input and ADC sampling circuitry have an amplitude noise component which modulates on to the sampled input signal. Unlike phase noise, the amplitude noise does not scale with input frequency. Amplitude noise is only affected by the sampling reset switch as shown in Figure 6-10 and Figure 6-11. This noise component can dominate the close in noise performance at lower input frequencies.
The internal aperture jitter is also dependent on the amplitude of the external clock input signal. Figure 6-12 and Figure 6-13 show the expected SNR performance with dither on/off across clock amplitude (FS = 2.6 GSPS).
The sampling clock input is internally terminated to 100 Ω differentially and provides a return loss better than 10 dB (see Figure 6-14). The clock input consists of a single clock input buffer followed by a dedicated clock buffer for ADCA/B as well as ADCC/D. When averaging two ADCs internally, there is some decrease in clock buffer noise which is correlated and does not improve with averaging.