JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
AVDD18 | 1.8 V analog supply | 1.75 | 1.8 | 1.85 | V | |
AVDD12 | 1.2 V analog supply | 1.175 | 1.2 | 1.225 | V | |
CLKVDD | 1.2 V clock supply | 1.175 | 1.2 | 1.225 | V | |
DVDD | 1.2 V digital supply | 1.175 | 1.2 | 1.225 | V | |
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature |
105(1) | °C | |||
Maximum Operating Junction Temperature Range |
125 |