JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
NSD | Noise Spectral Density | fIN = 900 MHz, AIN = -20 dBFS no averaging |
-153.5 | –155.1 | dBFS/Hz | |
fIN = 900 MHz, AIN = -20 dBFS 2x averaging |
–157.3 | |||||
NF | Noise Figure | fIN = 900 MHz, Ain = -20 dBFS, no averaging | 20.7 | dB | ||
fIN = 900 MHz, Ain = -20 dBFS, 2x averaging | 20.6 | |||||
SNR | Signal-to-noise ratio no averaging(1)(2) (DDC bypass characterization mode) |
fIN = 100 MHz | 61.7 | dBFS | ||
fIN = 500 MHz | 61.8 | |||||
fIN = 900 MHz | 58.9 | 60.9 | ||||
fIN = 900 MHz, Ain = -20 dBFS | 62.0 | 63.3 | ||||
fIN = 1.8 GHz | 61.4 | |||||
fIN = 2.4 GHz | 61.2 | |||||
Signal-to-noise ratio no averaging 8x complex decimation |
fIN = 500 MHz | 70.5 | ||||
fIN = 900 MHz | 68.0 | |||||
fIN = 900 MHz, Ain = -20 dBFS | 69.4 | |||||
fIN = 1.8 GHz | 68.0 | |||||
fIN = 2.4 GHz | 66.5 | |||||
Signal-to-noise ratio 2x averaging(1)(2) (DDC bypass characterization mode) |
fIN = 100 MHz | 63.1 | ||||
fIN = 500 MHz | 63.4 | |||||
fIN = 900 MHz | 62.3 | |||||
fIN = 900 MHz, Ain = -20 dBFS | 65.5 | |||||
fIN = 1.8 GHz | 63.0 | |||||
fIN = 2.4 GHz | 62.1 | |||||
Signal-to-noise ratio 2x averaging 8x complex decimation |
fIN = 500 MHz | 70.5 | ||||
fIN = 900 MHz | 68.0 | |||||
fIN = 900 MHz, Ain = -20 dBFS | 69.4 | |||||
fIN = 1.8 GHz | 68.0 | |||||
fIN = 2.4 GHz | 66.5 | |||||
SINAD(1) | Signal to noise and distortion ratio (DDC bypass characterization mode) |
fIN = 100 MHz | 60.5 | dBFS | ||
fIN = 500 MHz | 60.8 | |||||
fIN = 900 MHz | 59.5 | |||||
fIN = 1.8 GHz | 60.3 | |||||
fIN = 2.4 GHz | 58.6 | |||||
ENOB(1) | Effective number of bits (DDC bypass characterization mode) |
fIN = 100 MHz | 10.0 | Bits | ||
fIN = 500 MHz | 10.0 | |||||
fIN = 900 MHz | 9.8 | |||||
fIN = 1.8 GHz | 9.9 | |||||
fIN = 2.4 GHz | 9.7 | |||||
THD(1) | Total Harmonic Distortion (First five harmonics) (DDC bypass characterization mode) |
fIN = 100 MHz | 67 | dBc | ||
fIN = 500 MHz | 68 | |||||
fIN = 900 MHz | 65 | |||||
fIN = 1.8 GHz | 69 | |||||
fIN = 2.4 GHz | 64 | |||||
HD2(1) | Second Harmonic Distortion (DDC bypass characterization mode) |
fIN = 100 MHz | 64 | dBc | ||
fIN = 500 MHz | 69 | |||||
fIN = 900 MHz | 61 | 68 | ||||
fIN = 1.8 GHz | 68 | |||||
fIN = 2.4 GHz | 60 | |||||
HD3(1) | Third Harmonic Distortion (DDC bypass characterization mode) |
fIN = 100 MHz | 71 | dBc | ||
fIN = 500 MHz | 67 | |||||
fIN = 900 MHz | 60 | 63 | ||||
fIN = 1.8 GHz | 68 | |||||
fIN = 2.4 GHz | 72 | |||||
Non HD2,3(1) | Spur free dynamic range (excluding HD2 and HD3) (DDC bypass characterization mode) |
fIN = 100 MHz | 91 | dBFS | ||
fIN = 500 MHz | 89 | |||||
fIN = 900 MHz | 78 | 85 | ||||
fIN = 1.8 GHz | 86 | |||||
fIN = 2.4 GHz | 86 | |||||
IMD3(1) | Two tone inter-modulation distortion | f1 = 700 MHz, f2 = 800 MHz, AIN = -10 dBFS/tone | 80 | dBFS | ||
f1 = 1.5 GHz, f2 = 1.6 GHz, AIN = -10 dBFS/tone | 75 |