JAJSK68A October 2020 – May 2022 ADC3641 , ADC3642 , ADC3643
PRODUCTION DATA
The ADC364x can be operated using a differential or a single ended clock input where the single ended clock consumes less power consumption. However clock amplitude impacts the ADC aperture jitter and consequently the SNR. For maximum SNR performance, a large clock signal with fast slew rates needs to be provided.