JAJSK68A October 2020 – May 2022 ADC3641 , ADC3642 , ADC3643
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3641 - 10 MSPS | ||||||
IAVDD | Analog supply current | External reference | 27 | mA | ||
IIOVDD | I/O supply current(1) | DDR CMOS | 5 | |||
PDIS | Power dissipation(1) | External reference, DDR CMOS | 58 | mW | ||
IIOVDD | I/O supply current(1) | Serial CMOS 2-wire | 5 | mA | ||
Serial CMOS 1-wire | 5 | |||||
4x complex decimation, Serial CMOS 2-wire | 6 | |||||
ADC3642 - 25 MSPS | ||||||
IAVDD | Analog supply current | External reference | 31 | 42 | mA | |
IIOVDD | I/O supply current(1) | DDR CMOS | 8 | 12 | ||
PDIS | Power dissipation(1) | External reference, DDR CMOS | 70 | 97 | mW | |
IIOVDD | I/O supply current(1) | Serial CMOS 2-wire | 8 | mA | ||
4x complex decimation, Serial CMOS 2-wire | 12 | |||||
ADC3643 - 65 MSPS | ||||||
IAVDD | Analog supply current | External reference | 64 | 78 | mA | |
IIOVDD | I/O supply current(1) | DDR CMOS | 16 | 20 | ||
PDIS | Power dissipation(1) | External reference, DDR CMOS | 144 | 176 | mW | |
IIOVDD | I/O supply current(1) | 8x complex decimation, Serial CMOS 2-wire | 19 | mA | ||
IIOVDD | 16x complex decimation, Serial CMOS 1-wire | 17 | ||||
IIOVDD | 32x complex decimation, Serial CMOS 1-wire | 15 | ||||
IIOVDD | 32x complex decimation, Serial CMOS 1/2-wire | 16 | ||||
MISCELLANEOUS | ||||||
IAVDD | Internal reference, additional analog supply current | 2 | mA | |||
External 1.2V reference (REFBUF), additional analog supply current | 0.3 | |||||
Single ended clock input, reduces analog supply current by | Enabled via SPI | 0.7 | ||||
PDIS | Power consumption in global power down mode | Default power down mask, internal reference | 5 | mW | ||
Default power down mask, external reference | 9 |