JAJSOQ6 May 2022 ADC3644
PRODUCTION DATA
In serialized CMOS mode, the ADC3644 device supports complex decimation output Figure 8-32 and real decimation output Figure 8-33. The examples are shown for 16-bit output for 2-wire (8x serialization) and 1-wire (16x serialization).
Table 8-4 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of serial CMOS lanes (L) and complex decimation setting (N).
Furthermore the table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 16-bit output resolution and complex decimation by 32.
DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DOUT |
---|---|---|---|---|---|---|
N | FS | R | L | FS / N | [DOUT] / 2 | FS x 2 x R / L / N |
32 | 125 MSPS | 16 | 2 | 4.0625 MHz | 31.25 MHz | 62.5 MHz |
1 | 62.5 MHz | 125 MHz | ||||
1/2 | 125 MHz | 250 MHz |
Table 8-5 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of serial CMOS lanes (L) and real decimation setting (M).
Furthermore the table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 16-bit output resolution and real decimation by 16.
DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DOUT |
---|---|---|---|---|---|---|
M | FS | R | L | FS / M / 2 (L = 2) FS / M (L = 1, 1/2) | [DOUT] / 2 | FS x R / L / M |
16 | 125 MSPS | 16 | 2 | 3.90625 MHz | 31.25 MHz | 62.5 MHz |
1 | 7.8125 MHz | 62.5 MHz | 125 MHz | |||
1/2 | 125 MHz | 250 MHz |