SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-5 provides an overview of the passband bandwidths and output data rates of the different decimation settings with respect to the ADC sampling rate FS.
REAL/COMPLEX DECIMATION | DECIMATION SETTING N | OUTPUT RATE | OUTPUT BANDWIDTH | OUTPUT RATE (FS = 65 MSPS) | OUTPUT BANDWIDTH (FS = 65 MSPS) |
---|---|---|---|---|---|
Complex | 2 | FS / 2 complex | 0.8 × FS / 2 | 32.5 MSPS complex | 26 MHz |
4 | FS / 4 complex | 0.8 × FS / 4 | 16.25 MSPS complex | 13 MHz | |
8 | FS / 8 complex | 0.8 × FS / 8 | 8.125 MSPS complex | 6.5 MHz | |
16 | FS / 16 complex | 0.8 × FS / 16 | 4.0625 MSPS complex | 3.25 MHz | |
32 | FS / 32 complex | 0.8 × FS / 32 | 2.03125 MSPS complex | 1.625 MHz | |
Real | 2 | FS / 2 | 0.4 × FS / 2 | 32.5 MSPS | 13 MHz |
4 | FS / 4 | 0.4 × FS / 4 | 16.25 MSPS | 6.5 MHz | |
8 | FS / 8 | 0.4 × FS / 8 | 8.125 MSPS | 3.25 MHz | |
16 | FS / 16 | 0.4 × FS / 16 | 4.0625 MSPS | 1.625 MHz | |
32 | FS / 32 | 0.4 × FS / 32 | 2.03125 MSPS | 0.8125 MHz |
The decimation filter responses are normalized to the ADC sampling clock frequency FS and illustrated in Figure 7-20 to Figure 7-29. Each figure contains the filter passband, transition band(s) and stopband(s).