SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The following sequence summarizes all the relevant registers for changing the ADC3664-SP modes including the digital signal processing (DSP) features and the output interface. Steps 1 and 2 must come first since the E-Fuse load resets some of the device registers, the remaining steps can come in any order.
STEP | FEATURE | ADDRESS | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|
1 | Output Interface | 0x07 | Select the output interface mode based on output resolution. | ||||
Output Resolution | 2-wire | 1-wire | 1/2-wire | ||||
14-bit | 0x2B | 0x6C | 0x8D | ||||
16-bit | 0x4B | ||||||
18-bit | 0x2B | ||||||
20-bit | 0x4B | ||||||
2 | 0x13 | Load the output interface bit mapping using the E-fuse loader (D0 of 0x13). Write 0x01 to 0x13, wait ~ 1ms so that the bit mapping is loaded properly, and write 0x00 to 0x13. | |||||
3 | 0x19 | Configure the FCLK settings based on the desired device modes and interface modes. | |||||
Mode | Interface Mode | FCLK_SRC | FCLK_DIV | TOG_FCLK | |||
DSP Features Disabled/Real Decimation | 2-wire | 0 | 1 | 0 | |||
1-wire | 0 | 0 | 0 | ||||
1/2-wire | 0 | 0 | 0 | ||||
Complex Decimation | 2-wire | 1 | 0 | 0 | |||
1-wire | 1 | 0 | 0 | ||||
1/2-wire | 0 | 0 | 1 | ||||
4 | 0x1B | Select the output interface resolution. | |||||
5 | 0x20 0x21 0x22 | Configure the FCLK pattern based on device modes. | |||||
Mode | Output Resolution | 2-wire | 1-wire | 1/2-wire | |||
DSP Features Disabled/Real Decimation | 14-bit | 0xFFC00 | 0xFE000 | 0xFFC00 | |||
16-bit | 0xFF000 | ||||||
18-bit | 0xFF800 | ||||||
20-bit | 0xFFC00 | ||||||
Complex Decimation | 14-bit | 0xFFFFF | 0xFFFFF | ||||
16-bit | |||||||
18-bit | |||||||
20-bit | |||||||
6 | 0x39..0x60 0x61..0x88 | Change output bit mapping from the default as needed (for example, if enabling the scrambler). | |||||
7 | 0x24 0x22 | Optionally, the scrambler can be enabled if the device is configured in the 2-wire interface mode. | |||||
8 | Digital Down converters | 0x24 | Optionally, enable the DDCs. | ||||
9 | 0x25 | If using the DDCs, configure the DDCs settings. | |||||
10 | 0x2A/B/C/D 0x31/2/3/4 | If using complex decimation, program the desired NCO frequency. | |||||
11 | 0x27 0x2E | Set both bits to 0 if not using complex decimation. | |||||
Interface Mode | IQ_ORDER | Q_DEL | |||||
2-wire | 1 | 0 | |||||
1-wire | 0 | 1 | |||||
1/2-wire | 1 | 1 | |||||
12 | 0x26 | Set the DDC gain and toggle the NCO reset bit to update the NCO frequency. |