SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The output bit mapper sits right before the physical output interface and dictates the transmitted bit order on each active lane. Each sample bit is uniquely identifiable by a value as shown in Table 7-3. Similarly, each bit position in each lane is also uniquely identifiable with each bit position having an independent register address. To map a specific bit to a specific bit position (and a specific lane), the value for the bit from the Table 7-3 needs to be written to the address corresponding to the desired bit position in the desired lane.
The ADC3664-SP supports a maximum output resolution of 20-bit; therefore, there are 20-bits that are uniquely identifiable per channel. In 2-wire mode, two samples are considered part of the same frame; therefore, there are two sets of 20-bits each, one for the previous sample and another for the current sample. Section 7.3.4.5.1, Section 7.3.4.5.2, and Section 7.3.4.5.3 provide the register addresses that correspond to each bit position in each lane for 2-wire, 1-wire, and 1/2-wire, respectively.
BIT_ID | Channel A | Channel B | ||
---|---|---|---|---|
Previous sample (2w only) | Current sample | Previous sample (2w only) | Current sample | |
D19 (MSB) | 0x2D | 0x6D | 0x29 | 0x69 |
D18 | 0x2C | 0x6C | 0x28 | 0x68 |
D17 | 0x27 | 0x67 | 0x23 | 0x63 |
D16 | 0x26 | 0x66 | 0x22 | 0x62 |
D15 | 0x25 | 0x65 | 0x21 | 0x61 |
D14 | 0x24 | 0x64 | 0x20 | 0x60 |
D13 | 0x1F | 0x5F | 0x1B | 0x5B |
D12 | 0x1E | 0x5E | 0x1A | 0x5A |
D11 | 0x1D | 0x5D | 0x19 | 0x59 |
D10 | 0x1C | 0x5C | 0x18 | 0x58 |
D9 | 0x17 | 0x57 | 0x13 | 0x53 |
D8 | 0x16 | 0x56 | 0x12 | 0x52 |
D7 | 0x15 | 0x55 | 0x11 | 0x51 |
D6 | 0x14 | 0x54 | 0x10 | 0x50 |
D5 | 0x0F | 0x4F | 0x0B | 0x4B |
D4 | 0x0E | 0x4E | 0x0A | 0x4A |
D3 | 0x0D | 0x4D | 0x09 | 0x49 |
D2 | 0x0C | 0x4C | 0x08 | 0x48 |
D1 | 0x07 | 0x47 | 0x03 | 0x43 |
D0 (LSB) | 0x06 | 0x46 | 0x02 | 0x42 |