SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3664-SP: 125MSPS | ||||||
IAVDD | Analog supply current | Internal reference | 72 | mA | ||
External reference | 66 | 82 | ||||
IIOVDD | I/O supply current | 2-wire | 45 | 72 | ||
PDIS | Power dissipation | External reference, 2-wire | 200 | 277 | mW | |
IIOVDD | I/O supply current | 2-wire, 1/2-swing | 45 | mA | ||
4x real decimation, 1-wire | 54 | |||||
4x real decimation, 1/2-wire | 55 | |||||
16x real decimation, 1-wire | 49 | |||||
16x real decimation, 1/2-wire | 49 | |||||
4x complex decimation, 1-wire | 58 | |||||
16x complex decimation, 1-wire | 51 | |||||
16x complex decimation, 1/2-wire | 51 | |||||
PDIS | Power consumption in global power down mode | Default mask settings, internal reference | 11 | mW | ||
Default mask settings, external reference | 13 |