JAJSKW0B December 2020 – October 2022 ADC3681 , ADC3682 , ADC3683
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3681 - 10 MSPS: | ||||||
NSD | Noise Spectral Density | fIN = 1.1 MHz, AIN = –20 dBFS | –151.7 | dBFS/Hz | ||
SNR | Signal to noise ratio | fIN = 1.1 MHz, AIN = –20 dBFS | 84.7 | dBFS | ||
fIN = 1.1 MHz | 84.4 | |||||
fIN = 4.9 MHz | 81.5 | 83.9 | ||||
fIN = 9.9 MHz | 82.8 | dBFS | ||||
SINAD | Signal to noise and distortion ratio | fIN = 1.1 MHz | 84.4 | dBFS | ||
fIN = 4.9 MHz | 80.0 | 83.9 | ||||
fIN = 9.9 MHz | 82.8 | |||||
ENOB | Effective number of bits | fIN = 1.1 MHz | 13.7 | bits | ||
fIN = 4.9 MHz | 13.0 | 13.6 | ||||
fIN = 9.9 MHz | 13.5 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | 86 | dBc | ||
fIN = 4.9 MHz | 82 | 86 | ||||
fIN = 9.9 MHz | 83 | |||||
SFDR | Spur free dynamic range including second and third harmonic distortion | fIN = 1.1 MHz | 87 | dBc | ||
fIN = 4.9 MHz | 82 | 86 | ||||
fIN = 9.9 MHz | 83 | |||||
Non HD2,3 | Spur free dynamic range (excluding HD2 and HD3) | fIN = 1.1 MHz | 100 | dBFS | ||
fIN = 4.9 MHz | 92 | 98 | ||||
fIN = 9.9 MHz | 99 | |||||
IMD3 | Two tone inter-modulation distortion | f1 = 3 MHz, f2 = 4 MHz, AIN = -7 dBFS/tone | 89 | dBc | ||
ADC3682 - 25 MSPS: | ||||||
NSD | Noise Spectral Density | fIN = 1.1 MHz, AIN = –20 dBFS | –156.1 | dBFS/Hz | ||
SNR | Signal to noise ratio | fIN = 1.1 MHz, AIN = –20 dBFS | 85.1 | dBFS | ||
fIN = 1.1 MHz | 84.7 | |||||
fIN = 5 MHz | 81.5 | 84.5 | ||||
fIN = 10 MHz | 84.0 | |||||
fIN = 20 MHz | 82.3 | |||||
SINAD | Signal to noise and distortion ratio | fIN = 1.1 MHz | 84.7 | dBFS | ||
fIN = 5 MHz | 80.0 | 84.5 | ||||
fIN = 10 MHz | 84.0 | |||||
fIN = 20 MHz | 82.3 | |||||
ENOB | Effective number of bits | fIN = 1.1 MHz | 13.8 | bits | ||
fIN = 5 MHz | 13.0 | 13.7 | ||||
fIN = 10 MHz | 13.7 | |||||
fIN = 20 MHz | 13.4 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | 85 | dBc | ||
fIN = 5 MHz | 82 | 89 | ||||
fIN = 10 MHz | 88 | |||||
fIN = 20 MHz | 83 | |||||
SFDR | Spur free dynamic range including second and third harmonic distortion | fIN = 1.1 MHz | 86 | dBc | ||
fIN = 5 MHz | 82 | 90 | ||||
fIN = 10 MHz | 89 | |||||
fIN = 20 MHz | 83 | |||||
Non HD2,3 | Spur free dynamic range (excluding HD2 and HD3) | fIN = 1.1 MHz | 102 | dBFS | ||
fIN = 5 MHz | 92 | 101 | ||||
fIN = 10 MHz | 103 | |||||
fIN = 20 MHz | 100 | |||||
IMD3 | Two tone inter-modulation distortion | f1 = 3 MHz, f2 = 4 MHz, AIN = -7 dBFS/tone | 84 | dBc | ||
f1 = 10 MHz, f2 = 12 MHz, AIN = -7 dBFS/tone | 87 | |||||
ADC3683 - 65 MSPS: | ||||||
NSD | Noise Spectral Density | fIN = 1.1 MHz, AIN = –20 dBFS | –160 | dBFS/Hz | ||
SNR | Signal to noise ratio | fIN = 1.1 MHz, AIN = –20 dBFS | 84.8 | dBFS | ||
fIN = 1.1 MHz | 84.2 | |||||
fIN = 5 MHz | 81.0 | 83.8 | ||||
fIN = 10 MHz | 83.6 | |||||
fIN = 20 MHz | 82.6 | |||||
fIN = 40 MHz | 81.0 | |||||
fIN = 70 MHz | 77.3 | |||||
SINAD | Signal to noise and distortion ratio | fIN = 1.1 MHz | 80.0 | dBFS | ||
fIN = 5 MHz | 82.7 | |||||
fIN = 10 MHz | 82.7 | |||||
fIN = 20 MHz | 80.2 | |||||
fIN = 40 MHz | 78.7 | |||||
fIN = 70 MHz | 75.8 | |||||
ENOB | Effective number of bits | fIN = 1.1 MHz | 13.7 | bits | ||
fIN = 5 MHz | 13.6 | |||||
fIN = 10 MHz | 13.6 | |||||
fIN = 20 MHz | 13.4 | |||||
fIN = 40 MHz | 13.2 | |||||
fIN = 70 MHz | 12.5 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | 81 | dBc | ||
fIN = 5 MHz | 80.5 | 88 | ||||
fIN = 10 MHz | 89 | |||||
fIN = 20 MHz | 83 | |||||
fIN = 40 MHz | 82 | |||||
fIN = 70 MHz | 80 | |||||
SFDR | Spur free dynamic range including second and third harmonic distortion | fIN = 1.1 MHz | 82 | dBc | ||
fIN = 5 MHz | 81.5 | 89 | ||||
fIN = 10 MHz | 92 | |||||
fIN = 20 MHz | 85 | |||||
fIN = 40 MHz | 84 | |||||
fIN = 70 MHz | 82 | |||||
Non HD2,3 | Spur free dynamic range (excluding HD2 and HD3) | fIN = 1.1 MHz | 101 | dBFS | ||
fIN = 5 MHz | 90 | 101 | ||||
fIN = 10 MHz | 100 | |||||
fIN = 20 MHz | 97 | |||||
fIN = 40 MHz | 91 | |||||
fIN = 70 MHz | 88 | |||||
IMD3 | Two tone inter-modulation distortion | f1 = 10 MHz, f2 = 12 MHz, AIN = -7 dBFS/tone | 83 | dBc | ||
f1 = 40 MHz, f2 = 45 MHz, AIN = -7 dBFS/tone | 78 |