JAJSLC0 March 2024 ADC3683-SP
PRODMIX
The front end sampling glitch filter is designed to optimize the SNR and HD3 performance of the ADC. The filter performance is dependent on input frequency: therefore, the following filter designs are recommended for different input frequency ranges as shown in Figure 7-2 and Figure 7-3 (assuming a 50Ω source impedance).