JAJSLC0 March 2024 ADC3683-SP
PRODMIX
For highest accuracy and lowest temperature drift, the VREF input can be directly connected to an external 1.6V reference. A 10µF and a 0.1µF ceramic bypass capacitor (CVREF) connected between the VREF and REFGND pins and placed as close to the pins as possible. The load current from the external reference is about 1mA.