JAJSLC0 March 2024 ADC3683-SP
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range, AVDD, IOVDD | –0.3 | 2.1 | V | |
Supply voltage range, GND, IOGND, REFGND | –0.3 | 0.3 | V | |
Voltage applied to input pins | AINP/M, BINP/M, CLKP/M, VREF, REFBUF | –0.3 | MIN(2.1, AVDD+0.3) | V |
PDN/SYNC, RESET, SCLK, SEN, SDIO | –0.3 | MIN(2.1, AVDD+0.3) | ||
DCLKINP/M | –0.3 | MIN(2.1, IOVDD+0.3) | ||
Junction temperature, TJ | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |