JAJSQH3C september 2009 – june 2023 ADS1000-Q1
PRODUCTION DATA
PARAMETER | FAST MODE | HIGH-SPEED MODE | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
f(SCL) | SCL operating frequency | 0.4 | 3.4 | MHz | ||
t(BUF) | Bus free time between STOP and START conditions | 600 | 160 | ns | ||
t(HDSTA) | Hold time after repeated START
condition. After this period, the first clock is generated. |
600 | 160 | ns | ||
t(SUSTA) | Repeated START condition setup time | 600 | 160 | ns | ||
t(SUSTO) | STOP condition setup time | 600 | 160 | ns | ||
t(HDDAT) | Data hold time | 0 | 0 | ns | ||
t(SUDAT) | Data setup time | 100 | 10 | ns | ||
t(LOW) | SCL low period | 1300 | 160 | ns | ||
t(HIGH) | SCL high period | 600 | 60 | ns | ||
tF | Clock, data fall time | 300 | 160 | ns | ||
tR | Clock, data rise time | 300 | 160 | ns |