JAJSQH3C september 2009 – june 2023 ADS1000-Q1
PRODUCTION DATA
The ADS1000-Q1 operates in one of two modes: continuous conversion or single conversion.
In continuous conversion mode, the ADS1000-Q1 continuously performs conversions. When a conversion completes, the ADS1000-Q1 places the result in the output register, and immediately begins another conversion. When the ADS1000-Q1 is in continuous conversion mode, the ST/BSY bit in the configuration register always reads 1b.
In single conversion mode, the ADS1000-Q1 waits until the ST/BSY bit in the conversion register is set to 1b. When this bit is set, the ADS1000-Q1 powers up and performs a single conversion. After the conversion completes, the ADS1000-Q1 places the result in the output register, resets the ST/BSY bit to 0b, and powers down. Writing a 1b to ST/BSY while a conversion is in progress has no effect.
When switching from continuous conversion mode to single conversion mode, the ADS1000-Q1 completes the current conversion, resets the ST/BSY bit to 0b, and powers down the device.