JAJSQH3C september 2009 – june 2023 ADS1000-Q1
PRODUCTION DATA
The ADS1000-Q1 is a fully differential, 12-bit A/D converter. The ADS1000-Q1 allows users to obtain precise measurements with a minimum of effort, and the device is easy to design with and configure.
The ADS1000-Q1 consists of an A/D converter core with adjustable gain, a clock generator, and an I2C interface. Each of these blocks are described in detail in the following sections.