JAJSEC6E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
DEVICE | RESOLUTION (Bits) |
MAXIMUM
SAMPLE RATE (SPS) |
INPUT
CHANNELS Differential (Single-Ended) |
PGA | INTERFACE | SPECIAL FEATURES |
---|---|---|---|---|---|---|
ADS1015-Q1 | 12 | 3300 | 2 (4) | Yes | I2C | Comparator |
ADS1014-Q1 | 12 | 3300 | 1 (1) | Yes | I2C | Comparator |
ADS1013-Q1 | 12 | 3300 | 1 (1) | No | I2C | None |
ADS1115-Q1 | 16 | 860 | 2 (4) | Yes | I2C | Comparator |
ADS1114-Q1 | 16 | 860 | 1 (1) | Yes | I2C | Comparator |
ADS1113-Q1 | 16 | 860 | 1 (1) | No | I2C | None |
ADS1018-Q1 | 12 | 3300 | 2 (4) | Yes | SPI | Temperature sensor |
ADS1118-Q1 | 16 | 860 | 2 (4) | Yes | SPI | Temperature sensor |