JAJSEC6E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
Power supply (VDD to GND) | 2 | 5.5 | V | |||
ANALOG INPUTS(1) | ||||||
FSR | Full-scale input voltage range(2) (VIN = V(AINP) – V(AINN)) | ±0.256 | ±6.144 | V | ||
V(AINx) | Absolute input voltage | GND | VDD | V | ||
DIGITAL INPUTS | ||||||
VDIG | Digital input voltage | GND | 5.5 | V | ||
TEMPERATURE | ||||||
TA | Operating ambient temperature | –40 | 125 | °C |