JAJSEC7E May 2009 – January 2018 ADS1013 , ADS1014 , ADS1015
PRODUCTION DATA.
The 16-bit Conversion register contains the result of the last conversion in binary two's complement format. Following power-up, the Conversion register is cleared to 0, and remains 0 until the first conversion is completed.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
D3 | D2 | D1 | D0 | Reserved | |||
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:4 | D[11:0] | R | 000h | 12-bit conversion result |
3:0 | Reserved | R | 0h | Always Reads back 0h |