SBAS741B October 2015 – April 2020 ADS1018-Q1
PRODUCTION DATA.
The ADS1018-Q1 provides 12 bits of data in binary twos complement format that is left justified within the 16-bit data word. A positive full-scale (+FS) input produces an output code of 7FF0h and a negative full-scale (–FS) input produces an output code of 8000h. The output clips at these codes for signals that exceed full-scale. Table 3 summarizes the ideal output codes for different input signals. Figure 12 shows code transitions versus input voltage.
INPUT SIGNAL, VIN
(AINP – AINN) |
IDEAL OUTPUT CODE(1) |
---|---|
≥ +FS (211 – 1) / 211 | 7FF0h |
+FS / 211 | 0010h |
0 | 0 |
–FS / 211 | FFF0h |
≤ –FS | 8000h |