JAJS373D May 2009 – January 2018 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA.
DEVICE | RESOLUTION
(Bits) |
MAXIMUM SAMPLE RATE
(SPS) |
INPUT CHANNELS
Differential (Single-Ended) |
PGA | INTERFACE | SPECIAL FEATURES |
---|---|---|---|---|---|---|
ADS1115 | 16 | 860 | 2 (4) | Yes | I2C | Comparator |
ADS1114 | 16 | 860 | 1 (1) | Yes | I2C | Comparator |
ADS1113 | 16 | 860 | 1(1) | No | I2C | None |
ADS1015 | 12 | 3300 | 2 (4) | Yes | I2C | Comparator |
ADS1014 | 12 | 3300 | 1 (1) | Yes | I2C | Comparator |
ADS1013 | 12 | 3300 | 1 (1) | No | I2C | None |
ADS1118 | 16 | 860 | 2 (4) | Yes | SPI | Temperature sensor |
ADS1018 | 12 | 3300 | 2 (4) | Yes | SPI | Temperature sensor |