JAJSEC5E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | VDD to GND | –0.3 | 7 | V |
Analog input voltage | AIN0, AIN1, AIN2, AIN3 | GND – 0.3 | VDD + 0.3 | V |
Digital input voltage | SDA, SCL, ADDR, ALERT/RDY | GND – 0.3 | 5.5 | V |
Input current, continuous | Any pin except power supply pins | –10 | 10 | mA |
Temperature | Operating ambient, TA | –40 | 125 | °C |
Junction, TJ | –40 | 150 | ||
Storage, Tstg | –60 | 150 |