JAJSEC5E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
PIN(1) | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | ADS1113-Q1 | ADS1114-Q1 | ADS1115-Q1 | ||
ADDR | 1 | 1 | 1 | Digital input | I2C target address select |
AIN0 | 4 | 4 | 4 | Analog input | Analog input 0 |
AIN1 | 5 | 5 | 5 | Analog input | Analog input 1 |
AIN2 | — | — | 6 | Analog input | Analog input 2 (ADS1115-Q1 only) |
AIN3 | — | — | 7 | Analog input | Analog input 3 (ADS1115-Q1 only) |
ALERT/RDY | — | 2 | 2 | Digital output | Comparator output or conversion ready (ADS1114-Q1 and ADS1115-Q1 only). Open-drain output. Connect to VDD using a pullup resistor. |
GND | 3 | 3 | 3 | Analog | Ground |
NC | 2, 6, 7 | 6, 7 | — | — | No connect. Leave pin floating or connect to GND. |
SCL | 10 | 10 | 10 | Digital input | Serial clock input. Connect to VDD using a pullup resistor. |
SDA | 9 | 9 | 9 | Digital I/O | Serial data input and output. Connect to VDD using a pullup resistor. |
VDD | 8 | 8 | 8 | Analog | Power supply. Connect a 0.1-μF, power-supply decoupling capacitor to GND. |