JAJSQJ6 December 2023 ADS1114L , ADS1115L
PRODUCTION DATA
The ADS111xL resets on power-up and sets all bits in the Configuration register to the respective default settings. The ADS111xL enters a power-down state after the reset process completes. The device interface and digital blocks are active, but no data conversions are performed. The initial power-down state of the ADS111xL relieves systems with tight power-supply requirements from encountering a surge during power-up.
The ADS111xL responds to the I2C general-call reset commands. When the ADS111xL receives a general-call reset command (06h), an internal reset is performed as if the device is powered up.