JAJSEC5E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
The 16-bit Conversion register contains the result of the last conversion in binary 2's-complement format. Following power-up, the Conversion register is cleared to 0000h, and remains 0000h until the first conversion completes.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
D[15:8] | |||||||
R-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
D[7:0] | |||||||
R-00h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | D[15:0] | R | 0000h | 16-bit conversion result |