JAJSQJ6 December 2023 ADS1114L , ADS1115L
PRODUCTION DATA
To access a specific register from the ADS111xL, the controller must first write an appropriate value to the register address pointer bits P[1:0] in the Address Pointer register. The Address Pointer register is written to directly after the target address byte, low R/W bit, and a successful target acknowledgment. After the Address Pointer register is written, the target acknowledges, and the controller issues a STOP or a repeated START condition.