JAJSQJ6 December 2023 ADS1114L , ADS1115L
PRODUCTION DATA
The ADS111xL offer an I2C timeout feature that can be used to recover communication when a serial interface transmission is interrupted. If the host initiates contact with the ADS111xL but subsequently remains idle for 25 ms before completing a command, the ADS111xL interface is reset. If the ADS111xL interface resets because of a timeout condition, the host must abort the transaction and restart the communication again by issuing a new START condition.