JAJSQJ6 December 2023 ADS1114L , ADS1115L
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG INPUTS | |||||||
| Common-mode input impedance | FSR = ±6.144 V(1) | 10 | MΩ | ||||
| FSR = ±4.096 V(1), FSR = ±2.048 V | 6 | ||||||
| FSR = ±1.024 V | 3 | ||||||
| FSR = ±0.512 V, FSR = ±0.256 V | 100 | ||||||
| Differential input impedance | FSR = ±6.144 V(1) | 22 | MΩ | ||||
| FSR = ±4.096 V(1) | 15 | ||||||
| FSR = ±2.048 V | 4.9 | ||||||
| FSR = ±1.024 V | 2.4 | ||||||
| FSR = ±0.512 V, FSR = ±0.256 V | 710 | kΩ | |||||
| SYSTEM PERFORMANCE | |||||||
| Resolution (no missing codes) | 16 | Bits | |||||
| DR | Data rate | 8, 16, 32, 64, 128, 250, 475, 860 | SPS | ||||
| Data rate variation | All data rates | –10% | 10% | ||||
| INL | Integral nonlinearity (best fit) | DR = 8 SPS, FSR = ±2.048 V | 1 | LSB | |||
| Offset error (input referred) | FSR = ±2.048 V, differential inputs | –3 | ±1 | 3 | LSB | ||
| FSR = ±2.048 V, single-ended inputs | ±3 | ||||||
| Offset drift | FSR = ±2.048 V | 0.005 | LSB/°C | ||||
| Offset error match | Between any two inputs | 3 | LSB | ||||
| Gain error(2) | TA = 25°C, FSR = ±2.048 V | –0.15% | ±0.01% | 0.15% | |||
| Gain drift(2) | FSR = ±0.256 V | 7 | ppm/°C | ||||
| FSR = ±2.048 V | 5 | 40 | |||||
| FSR = ±6.144 V | 5 | ||||||
| Gain error match | Between any two gain settings | –0.1% | ±0.02% | 0.1% | |||
| Between any two inputs | –0.1% | ±0.05% | 0.1% | ||||
| CMRR | Common-mode rejection ratio | At dc, FSR = ±0.256 V | 105 | dB | |||
| At dc, FSR = ±2.048 V | 100 | ||||||
| fCM = 50 Hz or 60 Hz, DR = 8 SPS | 105 | ||||||
| DIGITAL INPUTS/OUTPUTS | |||||||
| VIL | Logic input level, low | GND | 0.25 | V | |||
| VIH | Logic input level, high | 1 | 3.6 | V | |||
| VOL | Logic output level, low | IOL = 3 mA | GND | 0.3 | V | ||
| IOL | Low-level output current | VOL = 0.6 V | 6 | mA | |||
| Input current | GND ≤ VDigital Input ≤ VDD | –10 | 10 | µA | |||
| Ci | Capacitance | Each pin | 10 | pF | |||
| SUPPLY CURRENT AND POWER DISSIPATION | |||||||
| IVDD | Supply current | Power-down | 1.2 | 5 | µA | ||
| Operating | 150 | 300 | |||||
| PD | Power dissipation | VDD = 3.3 V | 0.5 | mW | |||
| VDD = 2.0 V | 0.3 | ||||||