JAJSFY8A August 2018 – November 2018 ADS1119
PRODUCTION DATA.
The device has two 8-bit registers (configuration and status) that are accessible through the I2C interface using the RREG and WREG commands. After power-up or reset, both registers are set to the default values (which are all 0). All register values are retained during power-down mode. Table 8 shows the register map of the two registers.
REGISTER (Hex) | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|
0h | MUX[2:0] | GAIN | DR[1:0] | CM | VREF | |||
1h | DRDY | ID[6:0] |