JAJSDU5A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The amount of time required to receive data from the ADC depends on more than just the nominal data rate of the device. The data period also depends on the mode of operation and other configurations of the device. In normal operation, the data settles in one data period. However, a small amount of latency exists to set up the device, calculate the conversion data from the modulator samples, and other overhead that adds time to the conversion. For this reason, the first conversion data takes longer than subsequent data conversions.
Table 7 shows the conversion times for the digital filter for each ADC data rate and various conversion modes.
NOMINAL
DATA RATE(1) (SPS) |
FIRST DATA
FOR CONTINUOUS CONVERSION MODE OR SINGLE-SHOT CONVERSION MODE(2) |
SECOND AND SUBSEQUENT
CONVERSIONS FOR CONTINUOUS CONVERSION MODE |
||
---|---|---|---|---|
ms | NUMBER OF
tMOD PERIODS |
ms | NUMBER OF
tMOD PERIODS |
|
2.5 | 406.559 | 104079 | 400 | 102400 |
5 | 206.559 | 52879 | 200 | 51200 |
10 | 106.559 | 27279 | 100 | 25600 |
16.6 | 60.309 | 15439 | 60 | 15360 |
20 | 56.559 | 14479 | 50 | 12800 |
50 | 20.211 | 5174 | 20 | 5120 |
60 | 16.965 | 4343 | 16.66 | 4264 |
100 | 10.211 | 2614 | 10 | 2560 |
200 | 5.211 | 1334 | 5 | 1280 |
400 | 2.711 | 694 | 2.5 | 640 |
800 | 1.461 | 374 | 1.25 | 320 |
1000 | 1.211 | 310 | 1 | 256 |
2000 | 0.711 | 182 | 0.5 | 128 |
4000 | 0.461 | 118 | 0.25 | 64 |