JAJSDU5A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | FL_REF_EN | REFP_BUF | REFN_BUF | REFSEL[1:0] | REFCON[1:0] | ||
R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0h | Reserved |
6 | FL_REF_EN | R/W | 0h | External reference monitor enable
Enables the external reference monitor. 0 : Disabled (default)1 : Enabled |
5 | REFP_BUF | R/W | 0h | Positive reference buffer bypass
Disables the positive reference buffer. Recommended when V(REFPx) is close to AVDD. 0 : Positive reference buffer enabled (default)1 : Positive reference buffer bypassed |
4 | REFN_BUF | R/W | 1h | Negative reference buffer bypass
Disables the negative reference buffer. Recommended when V(REFNx) is close to AVSS. 0 : Negative reference buffer enabled1 : Negative reference buffer bypassed (default) |
3:2 | REFSEL[1:0] | R/W | 0h | Reference input selection
Selects the reference input source for the ADC. 00 : REFP0, REFN0 (default)01 : REFP1, REFN1 10 : Internal 2.5-V reference(1) 11 : Reserved |
1:0 | REFCON[1:0] | R/W | 0h | Internal voltage reference configuration(2)
Configures the behavior of the internal voltage reference. 00 : Internal reference off (default)01 : Internal reference on, but powers down in power-down mode 10 : Internal reference is always on, even in power-down mode 11 : Reserved |