JAJSDO0B May 2017 – October 2018 ADS122U04
PRODUCTION DATA.
A ΔΣ modulator is used in the ADS122U04 to convert the analog input voltage into a pulse code modulated (PCM) data stream. The modulator runs at a modulator clock frequency of fMOD = fCLK / 4, where fCLK is provided by the internal oscillator. The oscillator frequency, and therefore also the modulator frequency, depend on the selected operating mode. Table 11 shows the oscillator and modulator frequencies for the different operating modes.
OPERATING MODE | fCLK | fMOD |
---|---|---|
Normal mode | 1.024 MHz | 256 kHz |
Turbo mode | 2.048 MHz | 512 kHz |